Philips TrueLine, surface mounted, 41.5 W, 1450x55 mm; H93 mm, 5000 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC
SM530C 50S/TW9 SEIA U4 L1450 ALU
Product Description
1450x55 mm; H93 mm, Aluminium, Aluminium, Surface, Sensor-ready driver Interact System-ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 5000 lm, 41.5 W, 121 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, UGR19, Wide beam office-compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, Feed-through wiring 1-phase, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Lighting for wellbeing
- Service Tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years