Philips TrueLine, surface mounted, 27.5 W, 1130x55 mm; H88 mm, 3400 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC
SM530C 34S/TW9 DEIA L1130 BK
Product Description
1130x55 mm; H88 mm, Aluminium, Black, Signal black (RAL9004), Surface, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 27.5 W, 124 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting
Specifications
- Light source replaceable
- No
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years