Philips TrueLine, surface mounted, 56 W, 2810x55 mm; H88 mm, 6200 lm, 4000 K, CRI>90, DALI, Interact Ready, EL-DC

SM531C 62S/940 DEIA L2810 WH

Product Description

2810x55 mm; H88 mm, Aluminium, White, Signal white (RAL9003), Surface, Dali dimming Interact System ready external for central emergency lighting, 6200 lm, 56 W, 112 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103266
Full order code: 871951497302200

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SM531C 62S/940 DEIA L2810 WH txt 4.7 kB
Product leaflet
Localized commercial leaflet 910505103266 en_GB pdf 455.1 kB

Brochures

Installation instructions
Installation instruction Trueline Surface pdf 14.6 MB

Visuals

Product-Photographs-910505103266_EU
Multiple assets - Visuals
Product-Diagrams-910505103266_EU
Multiple assets - Visuals
CAD Drawings
TrueLine-SM530C-L2810 max 780.0 kB

Photometry and Lighting design

IES
IES File - SM531C 62S/940 DEIA L2810 WH IES
Revit file
SM531C 62S/940 DEIA L2810 WH 910505103266 ZIP
Dialux
ULD File - SM531C 62S/940 DEIA L2810 WH ULD
Relux
ROLF File - SM531C 62S/940 DEIA L2810 WH ROLFZ
LDT
LDT File - SM531C 62S/940 DEIA L2810 WH LDT