Philips TrueLine, surface mounted, 44 W, 2810x55 mm; H88 mm, 6200 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

SM530C 62S/940 DEIA L2810 BK

Product Description

2810x55 mm; H88 mm, Aluminium, Black, Signal black (RAL9004), Surface, Dali dimming Interact System ready external for central emergency lighting, 6200 lm, 44 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103265
Full order code: 871951497301500

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SM530C 62S/940 DEIA L2810 BK txt 4.7 kB
Product leaflet
Localized commercial leaflet 910505103265 en_GB pdf 465.3 kB

Brochures

Installation instructions
Installation instruction Trueline Surface pdf 14.6 MB

Visuals

Product-Photographs-910505103265_EU
Multiple assets - Visuals
Product-Diagrams-910505103265_EU
Multiple assets - Visuals
CAD Drawings
TrueLine-SM530C-L2810 max 780.0 kB

Photometry and Lighting design

IES
IES File - SM530C 62S/940 DEIA L2810 BK IES
Revit file
SM530C 62S/940 DEIA L2810 BK 910505103265 ZIP
Dialux
ULD File - SM530C 62S/940 DEIA L2810 BK ULD
Relux
ROLF File - SM530C 62S/940 DEIA L2810 BK ROLFZ
LDT
LDT File - SM530C 62S/940 DEIA L2810 BK LDT