Philips CoreLine surface mounted gen 4, All-in, 43.5 W, 22.5 W, 1570x200 mm, 3600 lm, 4500 lm, 6800 lm, 4000 K, UGR19
SM136V G4 36_45_68S/840 PSU W20L157 OC
Product Description
1570x200 mm, Steel, White, Signal white (RAL9003), Surface, Power supply unit (On/Off), All-in, Multi Lumen, 3600 lm, 4500 lm, 6800 lm, 43.5 W, 22.5 W, 160 lm/W, 155 lm/W, 4000 K, (0.38.0.38)SDCM<3, UGR19, Wide beam office-compliant, Microprismatic lens, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class II, Cable with connector 3-pole, Push-in connector 3-pole
Specifications
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- No
- Value ladder
- Performance
- Warranty period
- 5 years