Philips CoreLine FastSet, surface-mounted, All-in, 20.5 W, L602 mm, 2600 lm, 3000 K, 4000 K, Wireless, Interact Ready
SM155C 26S/830_840 WIA TW3 PI5 L602
Product Description
L602 mm, Steel, White, Signal white (RAL9003), Wireless driver Interact System-ready, All-in, Multi Color Temperature, 2600 lm, 20.5 W, 130 lm/W, 3000 K, 4000 K, (0.38,0.38)SDCM<3;(0.44,0.40)SDCM<3, Opal, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase
Specifications
- Number of gear units
- Unit
- Driver included
- Yes
- Service Tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Unclassified