United Kingdom - English

Philips CoreLine Panel gen6, CPC ceiling, UltraEfficient, 23.5 W, 599x599 mm, CPC, 3600 lm, 4000 K, DALI, UGR19

RC132V G6 36S/UE840 PSD 599x599SQ OC CPC

Product Description

CPC ceiling, 599x599 mm, Concealed profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 3600 lm, 23.5 W, 153 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Structured optic, Polystyrene, IP20 (front IP40), IK02 | 0.2 J standard, Safety class II, Cable with connector, Push-in connector 5-pole

Order code: 911401888487
Full order code: 872110331148199

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 36S/UE840 PSD 599x599SQ OC CPC txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401888487 en_GB pdf 478.0 kB

Brochures

Installation instructions
CoreLine panel G6 Installation Instructions RC132V BN pdf 22.5 MB

Visuals

Product-Photographs-911401888487_EU
Multiple assets
Product-Diagrams-911401888487_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC132V G6 36S/UE840 PSD 599x599SQ OC CPC IES
Revit file
Revit file - 911401888487 ZIP
Dialux
ULD File - RC132V G6 36S/UE840 PSD 599x599SQ OC CPC ULD
Relux
ROLF File - RC132V G6 36S/UE840 PSD 599x599SQ OC CPC ROLFZ
LDT
LDT File - RC132V G6 36S/UE840 PSD 599x599SQ OC CPC LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W60L60-Ref-911401890585 pdf 958.5 kB