Philips TrueLine, recessed, 35.5 W, 1450x80 mm, PCV, 4300 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, U4, EL-DC

RC530B 43S/TW9 SEIA W8L145 PCV U4

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Sensor-ready driver Interact System-ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4300 lm, 35.5 W, 121 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910505103285
Full order code: 871951497321300

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC530B 43S/TW9 SEIA W8L145 PCV U4 txt 4.9 kB
Product leaflet
Localized commercial leaflet 910505103285 en_GB pdf 622.1 kB

Brochures

Installation instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103285_EU
Multiple assets - Visuals
Product-Diagrams-910505103285_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC530B 43S/TW9 SEIA W8L145 PCV U4 IES
Revit file
RC530B 43S/TW9 SEIA W8L145 PCV U4 910505103285 ZIP
Dialux
ULD File - RC530B 43S/TW9 SEIA W8L145 PCV U4 ULD
Relux
ROLF File - RC530B 43S/TW9 SEIA W8L145 PCV U4 ROLFZ
LDT
LDT File - RC530B 43S/TW9 SEIA W8L145 PCV U4 LDT