Philips TrueLine, recessed, 29 W, 1450x80 mm, PCV, 3100 lm, 4000 K, CRI>90, DALI, Interact Ready, ELP3h

RC531B 31S/940 DIA W8L145 PCV ELP3

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 3100 lm, 29 W, 112 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 6-pole, Emergency lighting 3-hour duration Pro version

Order code: 910505103145
Full order code: 871951497179000

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC531B 31S/940 DIA W8L145 PCV ELP3 txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103145 en_GB pdf 403.6 kB

Brochures

Installation instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103145_EU
Multiple assets - Visuals
Product-Diagrams-910505103145_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC531B 31S/940 DIA W8L145 PCV ELP3 IES
Revit file
RC531B 31S/940 DIA W8L145 PCV ELP3 910505103145 ZIP
Dialux
ULD File - RC531B 31S/940 DIA W8L145 PCV ELP3 ULD
Relux
ROLF File - RC531B 31S/940 DIA W8L145 PCV ELP3 ROLFZ
LDT
LDT File - RC531B 31S/940 DIA W8L145 PCV ELP3 LDT