Philips TrueBlend Recessed, 22.5 W, 1200x300 mm, B30, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR16, U5, TP(b), EL-DC
RC453B 36S/940 DLO U5 L1200 W300 B30
Product Description
1200x300 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Sensor-ready driver Interact System-ready for central emergency lighting, Upgradable sensor slot with the SC1500 multi-sensor bundle, 3600 lm, 22.5 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR16, Wide beam office-compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Lamp family code
- 34S [LED module, system flux 3400 lm]
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service Tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years