Philips SlimBlend Gen2, 31 W, 4200 lm, 4000 K, CRI>90, DALI, UGR19

RC330V 42S/940 PSD W30L120 MXO

Product Description

Steel, White, Power supply unit with DALI interface, 4200 lm, 31 W, 135 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 5-pole

Order code: 910505102471
Full order code: 872016901490900

Specifications

Lamp family code
42S [LED Module, system flux 4200 lm]
Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC330V 42S/940 PSD W30L120 MXO txt 3.7 kB
Product leaflet
Localized commercial leaflet 910505102471 en_GB pdf 295.1 kB

Brochures

Installation instructions
SlimBlend Gen2 Installation instruction pdf 2.2 MB

Visuals

Product-Photographs-910505102471_EU
Multiple assets - Visuals
Product-Diagrams-910505102471_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC330V 42S/940 PSD W30L120 MXO IES
Revit file
RC330V 42S/940 PSD W30L120 MXO 910505102471 ZIP
Dialux
ULD File - RC330V 42S/940 PSD W30L120 MXO ULD
Relux
ROLF File - RC330V 42S/940 PSD W30L120 MXO ROLFZ
LDT
LDT File - RC330V 42S/940 PSD W30L120 MXO LDT