Philips SlimBlend Gen2, 27 W, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, IA4, EL-DC
RC330V 36S/940 SEIA W60L60 IA4 MXO
Product Description
Steel, White, Sensor-ready driver Interact System-ready for central emergency lighting, Interact SNS210 sensor, 3600 lm, 27 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole, DC operated central emergency lighting
Specifications
- Lamp family code
- 36S [LED Module, system flux 3600 lm]
- Light source replaceable
- No
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years