Philips SlimBlend Gen2, 27 W, 3600 lm, 4000 K, CRI>90, DALI, UGR19

RC330V 36S/940 PSD W60L60 MXO

Product Description

Steel, White, Power supply unit with DALI interface, 3600 lm, 27 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 5-pole

Order code: 910505102445
Full order code: 872016901464000

Specifications

Lamp family code
36S [LED Module, system flux 3600 lm]
Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC330V 36S/940 PSD W60L60 MXO txt 3.7 kB
Product leaflet
Localized commercial leaflet 910505102445 en_GB pdf 303.9 kB

Brochures

Installation instructions
SlimBlend Gen2 Installation instruction pdf 2.2 MB

Visuals

Product-Photographs-910505102445_EU
Multiple assets - Visuals
Product-Diagrams-910505102445_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC330V 36S/940 PSD W60L60 MXO IES
Revit file
RC330V 36S/940 PSD W60L60 MXO 910505102445 ZIP
Dialux
ULD File - RC330V 36S/940 PSD W60L60 MXO ULD
Relux
ROLF File - RC330V 36S/940 PSD W60L60 MXO ROLFZ
LDT
LDT File - RC330V 36S/940 PSD W60L60 MXO LDT