NatureConnect daylight panels

High quality lighting

Products

LP911P NC2 DAYLIGHT W120L120 WHT
LP911P NC2 DAYLIGHT W120L120 WHT
910505106530
LP911P NC2 DAYLIGHT 930 W120L120 BLK
LP911P NC2 DAYLIGHT 930 W120L120 BLK
910505106619

Product family information

Description

Luminaires designed to deliver high-quality functional lighting, free from glare or flicker, ensuring optimal visual comfort. It also has excellent colour rendering and produces highly uniform light across the light-emitting surface.

Benefits

  • Premium-quality, bright illumination, minimum glare, functional lighting

  • Ideal illumination to enhance the display of retail products

Features

  • CRI > 90; UGR 19; SDCM 3

  • Compatible with DALI-2 dimming

Applications

  • Retail
  • Healthcare
  • Hospitality
  • Education
  • Offices

Downloads

Visuals

Family-Photographs-NatureConnect daylight panels
Multiple assets - Visuals