PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo, UltraEfficient, 17.4 W, 2800 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, White

ST333T 27S/PW930 UE PSU HWB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 2800 lm, 17.4 W, 162 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104601
Full order code: 872016959088500

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads