United Kingdom - English

Philips GreenSpace Evo Mini, 20.7 W, 2700 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Black

ST332T 27S/PW930 PSU HWB BK402

Product Description

Polycarbonate, Black, Power supply unit (On/Off), 2700 lm, 20.7 W, 121 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104527
Full order code: 872016959023600

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Service Tag
Yes
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104527 en_GB pdf 303.9 kB

Brochures

Installation instructions
Installation instructions RS320B RS321B pdf 1.4 MB

Visuals

Product-Photographs-910505104527_EU
Multiple assets - Visuals
Product-Diagrams-910505104527_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST332T 27S/PW930 PSU HWB BK402 IES
Revit file
ST332T 27S/PW930 PSU HWB BK402 910505104527 ZIP
Dialux
ULD File - ST332T 27S/PW930 PSU HWB BK402 ULD
Relux
ROLF File - ST332T 27S/PW930 PSU HWB BK402 ROLFZ
LDT
LDT File - ST332T 27S/PW930 PSU HWB BK402 LDT