Philips StoreSet Evo, Track panel, Xtra (lm/W and lifetime), 53 W, 575x196 mm, 8300 lm, 4000 K, CRI>90, DALI, Interact Ready, Wide beam, Clear, Black, VLC
SM515T 80S/940 DIA-VLC WB BK HE
Product Description
Track panel, 575x196 mm, Plastic, Black, Dali dimming Interact System-ready visual light communication enabled, Visible light communication, 8300 lm, 53 W, 156 lm/W, 4000 K, (0.38, 0.38) SDCM<3, CRI>90, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years