Philips StoreSet Evo, Track panel, 46 W, 575x196 mm, 6600 lm, 4000 K, Wide beam, Clear, White
SM515T 66S/840 PSU WB WH
Product Description
Track panel, 575x196 mm, Plastic, White, Power supply unit (On/Off), 6600 lm, 46 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years