Philips Ledinaire High-bay, All-in, 195 W, 100 W, ɸ320 mm, 15000 lm, 22000 lm, 28000 lm, 4000 K, 5000 K, 6500 K, Symmetrical, IP65, IK07
BY030P LED150_220_280S/840_50_65 PSU WB
Product Description
ɸ320 mm, Aluminium die-cast, Aluminium and black, Jet black (RAL9005), Single layer powder coating, Suspended, Power supply unit (On/Off), All-in, Multi Lumen, All-in, Multi Color Temperature, 15000 lm, 22000 lm, 28000 lm, 195 W, 100 W, 152 lm/W, 142 lm/W, 4000 K, 5000 K, 6500 K, (0.38, 0.38); (0.31, 0.34) SDCM≤5, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Screw connector
Specifications
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- No
- Value ladder
- Value
- Warranty period
- 5 years