Philips Ledinaire High-bay, 70 W, D273 mm, 10500 lm, 4000 K, Wide beam, IP65, IK06
BY020P G3 LED105S/840 PSU WB GR
Product Description
D273 mm, Aluminium die-cast, Grey, Single layer powder coating, Suspended, Power supply unit (On/Off), 10500 lm, 70 W, 150 lm/W, 4000 K, 0.38;0.38, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Flying leads/cables
Specifications
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- No
- Value ladder
- Value
- Warranty period
- 5 years