Philips GreenSpace Accent Gridlight Gen2, Gridlight, 1 spot, 19.6 W, 154x154 mm, 2700 lm, 3000 K, Wide beam, PerfectAccent reflector, White, IP20
GD351B 27S/830 PSU-E WB WH
Product Description
Gridlight, 1 spot, 154x154 mm, Aluminium, White, Single layer powder coating, Power supply unit external (On/Off), 2700 lm, 19.6 W, 138 lm/W, 3000 K, (0.434, 0.403) SDCM <2, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 push-in connectors 2-pole, TP(a) diffuser flammability class
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service Tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years