Philips Wireless Emergency Exit Sign, Surface-mounted, 5 W, 3.0 W, 5 W, 232x381mm; H55, 270 lm, 5000 K, IP40, ELW3h, Maintained, Non-maintained

EM260C WL/CM EXIT SIGN 2S M3 ELW WH

Product Description

Surface-mounted, 232x381mm; H55, Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, 270 lm, 5 W, 54 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV-stabilised polycarbonate cover, IP40 | Wire-protected, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole, TP(a) diffuser flammability class, Emergency lighting 3 hours duration with Wireless Interface

Order code: 912401483630
Full order code: 871951488051100

Specifications

Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483630 en_GB pdf 379.4 kB

Brochures

Installation instructions
EM260C Emergency ExitSign Wireless pdf 3.6 MB

Visuals

Product-Photographs-912401483630_EU
Multiple assets - Visuals
Product-Diagrams-912401483630_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - EM260C WL/CM EXIT SIGN 2S M3 ELW WH ies 126.8 kB

Other

Environmental product declaration
EM260C Emergency ExitSign Wireless pdf 811.5 kB