Philips Wireless Emergency Bulkhead, Surface-mounted, 5 W, 6.7 W, 5 W, 350x110mm; H75, 700 lm, 5000 K, IP65, ELW3h, Non-maintained
EM254C HO BKD 7S NM3 ELW IP65 WH
Product Description
Surface-mounted, 350x110mm; H75, Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, 700 lm, 5 W, 140 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV-stabilised polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 2-pole, TP(a) diffuser flammability class, Emergency lighting 3 hours duration with Wireless Interface
Specifications
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- No
- Value ladder
- Specification
- Warranty period
- 5 years