Philips Wireless Emergency Bulkhead, Surface-mounted, 5 W, 1.8 W, 5 W, 350x110mm; H75, 220 lm, 5000 K, IP65, ELW3h, Maintained, Non-maintained

EM253C SM BKD EXIT SIGN NM3 ELW IP65 WH

Product Description

Surface-mounted, 350x110mm; H75, Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, 220 lm, 5 W, 44 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV-stabilised polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 3-pole, TP(a) diffuser flammability class, Emergency lighting 3 hours duration with Wireless Interface

Order code: 912401483626
Full order code: 871951488047400

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483626 en_GB pdf 377.5 kB

Brochures

Installation instructions
EM253C Emergency Bulkhead Wireless pdf 7.1 MB

Visuals

Product-Photographs-912401483626_EU
Multiple assets - Visuals
Product-Diagrams-912401483626_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - EM253C SM BKD EXIT SIGN NM3 ELW IP65 WH ies 126.8 kB

Other

Environmental product declaration
EM253C Emergency Bulkhead Wireless pdf 810.8 kB