United Kingdom - English

Philips Exit Sign, Illuminated emergency exit sign, 3 W, 3 W, 313x212mm; H42 mm, 23 lm, 6500 K, IP20, ELB3h

EM159C WL/CM EXIT SIGN M3 ELB UP WH

Product Description

Illuminated emergency exit sign, 313x212mm; H42 mm, Polycarbonate, White, Signal white (RAL9003), 23 lm, 3 W, 22 lm/W, 6500 K, 0.33, Clear, UV-stabilised polycarbonate cover, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, 2 push-in connectors 3-pole, Emergency lighting 3-hours duration basic version

Order code: 912401483520
Full order code: 871869979905200

Specifications

  • Lamp family code
    -
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Warranty period
    5 years

Downloads

Family

Product