Philips Emergency Surface Mounted Downlight, 2 W, 2 W, D155mm; H46 mm, 273 lm, 6500 K, IP65, ELB3h, Non-maintained

EM152C SM 2S OA/CO NM3 ELB WH IP65

Product Description

D155mm; H46 mm, Polycarbonate, White, Signal white (RAL9003), 273 lm, 2 W, 135 lm/W, 6500 K, 0.33, Open area or corridor optic, Clear, UV-stabilised polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, 2 push-in connectors 3-pole, Emergency lighting 3-hours duration basic version

Order code: 912401483508
Full order code: 871869979893200

Specifications

Lamp family code
-
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
No
Mounting
Surface
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483508 en_GB pdf 190.1 kB

Brochures

Installation instructions
Mounting Instruction EM152C pdf 1.4 MB

Visuals

Product-Photographs-912401483508_EU
Multiple assets - Visuals
Product-Diagrams-912401483508_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - EM152C SM 2S OA/CO NM3 ELB WH IP65 zip 4.0 kB