Philips Emergency Surface Mounted Downlight Wireless, Surface-mounted Downlight, 5 W, 6.1 W, 5 W, 222x171mm; H42, 675 lm, 5000 K, IP40, ELW3h, Non-maintained

EM256C SM 7S OA/CO NM3 ELW IP40 WH

Product Description

Surface-mounted Downlight, 222x171mm; H42, Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, 675 lm, 5 W, 135 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV-stabilised polycarbonate cover, IP40 | Wire-protected, IK04 | 0.5 J standard plus, Safety class II, Push-in connector 2-pole, TP(a) diffuser flammability class, Emergency lighting 3 hours duration with Wireless Interface

Order code: 912401483625
Full order code: 871951488046700

Specifications

Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483625 en_GB pdf 357.8 kB

Brochures

Installation instructions
EM256C Emergency Surf-m-downlight-HO Wireless pdf 4.2 MB

Visuals

Product-Photographs-912401483625_EU
Multiple assets - Visuals
Product-Diagrams-912401483625_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - EM256C SM 7S OA/CO NM3 ELW IP40 WH zip 64.3 kB

Other

Environmental product declaration
EM256C Emergency Surf-m-downlight-HO Wireless pdf 803.4 kB