Philips Emergency Surface Mounted Downlight Wireless, Surface-mounted Downlight, 4 W, 3.6 W, 4 W, 222x171mm; H42, 415 lm, 5000 K, IP40, ELW3h, Non-maintained
EM252C SM 4S OA/CO NM3 ELW IP40 WH
Product Description
Surface-mounted Downlight, 222x171mm; H42, Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, 415 lm, 4 W, 104 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV-stabilised polycarbonate cover, IP40 | Wire-protected, IK04 | 0.5 J standard plus, Safety class II, Push-in connector 2-pole, TP(a) diffuser flammability class, Emergency lighting 3 hours duration with Wireless Interface
Specifications
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- No
- Value ladder
- Specification
- Warranty period
- 5 years