Philips Emergency Spot, Recessed, 2 W, 2 W, D50 mm, 135 lm, 6500 K, IP20, ELP3h, Non-maintained

EM150B REC 1S OA/CO NM3 ELP WH IP20

Product Description

Recessed, D50 mm, Polycarbonate, White, Signal white (RAL9003), 135 lm, 2 W, 68 lm/W, 6500 K, 0.33, Open area or corridor optic, Clear, UV-stabilised polycarbonate cover, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, Push-in connector 2-pole, Emergency lighting 3-hour duration Pro version

Order code: 912401483504
Full order code: 871869979889500

Specifications

Lamp family code
-
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483504 en_GB pdf 203.2 kB

Brochures

Installation instructions
Mounting Instruction EM150B pdf 1.4 MB

Visuals

Product-Photographs-912401483504_EU
Multiple assets - Visuals
Product-Diagrams-912401483504_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - EM150B REC 1S OA/CO NM3 ELP WH IP20 zip 2.9 kB