Philips Emergency Spot Wireless, Recessed, 5 W, 1.8 W, 5 W, 620x42mm; H45, 205 lm, 5000 K, IP20, ELW3h, Maintained, Non-maintained

EM250B REC 2S OA/CO NM3 ELW WH

Product Description

Recessed, 620x42mm; H45, Polycarbonate, White, Signal white (RAL9003), Recessed, 205 lm, 5 W, 41 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV-stabilised polycarbonate cover, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, Push-in connector 3-pole, TP(a) diffuser flammability class, Emergency lighting 3 hours duration with Wireless Interface

Order code: 912401483622
Full order code: 871951488043600

Specifications

Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483622 en_GB pdf 386.0 kB

Brochures

Installation instructions
EM250B Emergency Spot Wireless pdf 3.6 MB

Visuals

Product-Photographs-912401483622_EU
Multiple assets - Visuals
Product-Diagrams-912401483622_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - EM250B REC 2S OA/CO NM3 ELW WH zip 53.7 kB

Other

Environmental product declaration
EM250B Emergency Spot Wireless pdf 802.3 kB