Philips Emergency Bulkhead, High output, 10 W, 10 W, 321x167 mm; H83 mm, 1587 lm, 6500 K, IP65, ELP3h, Non-maintained

EM154C HO BKD 15S NM3 ELP IP65

Product Description

High output, 321x167 mm; H83 mm, Polycarbonate, White, Signal white (RAL9003), 1587 lm, 10 W, 159 lm/W, 6500 K, 0.33, Ribbed, UV-stabilised polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class II, Push-in connector 2-pole, Emergency lighting 3-hour duration Pro version

Order code: 912401483511
Full order code: 871869979896300

Specifications

Lamp family code
-
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483511 en_GB pdf 222.2 kB

Brochures

Installation instructions
Mounting Instruction EM154C pdf 4.0 MB

Visuals

Product-Photographs-912401483511_EU
Multiple assets - Visuals
Product-Diagrams-912401483511_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - EM154C HO BKD 15S NM3 ELP IP65 ies 1.5 kB