Philips Emergency Bulkhead, 4 W, 4 W, 351x111 mm; H63 mm, 175 lm, 6500 K, IP65, ELP3h, Maintained, Non-maintained
EM153C SM BKD EXIT SIGN M3 ELP IP65
Product Description
351x111 mm; H63 mm, Polycarbonate, White, Signal white (RAL9003), 150 lm, 4 W, 38 lm/W, 6500 K, 0.33, Ribbed, UV-stabilised polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class II, Push-in connector 3-pole, Emergency lighting 3-hour duration Pro version
Specifications
- Lamp family code
- -
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service Tag
- No
- Value ladder
- Value
- Warranty period
- 5 years