Philips LuxSpace PoE

LuxSpace Interact Ready – Intelligent energy-saving luminaire enabled for connected lighting systems

Products

Product Compare
138
1,350
4000
9.8
22

Product family information

Description

With Power-over-Ethernet (PoE) technology, LuxSpace Interact PoE receives power and data over a single standard Ethernet cable, eliminating the need for separate power cabling. With the simple click of a connector, LuxSpace Interact PoE luminaires become part of a complete, integrated connected lighting system, delivering extraordinary illumination experiences and value beyond illumination. A built-in lighting and control system gives office users personal control over their preferred light settings via a specially designed smartphone app. With integrated sensors, LuxSpace Interact PoE luminaires can track activity patterns, daylight levels, and in the near future humidity, CO2, and temperature data. This data allows facility managers to gain deep insight into building operations, helping them optimise the delivery of resources, enhance the experience and performance of occupants, and support improved asset management.

Benefits

  • LED lighting and control system with breakthrough Total Cost of Ownership

  • Software applications optimise working processes, comfort, and asset utilisation and management

Features

  • Data gathering on building usage via luminaire sensors

  • Personal control of lighting and temperature settings

Applications

  • General lighting for office buildings

Downloads