Philips LuxSpace PoE, 9.8 W, D150 mm, 1350 lm, 4000 K, Power over Ethernet, High-gloss reflector, IP20
DN560B LED12S/840 POE-E C WH
Product Description
D150 mm, Aluminium die cast, White, Signal white (RAL9003), Luminaire controller with power over Ethernet, 1350 lm, 9.8 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief