Philips LuxSpace Mini, recessed, Downlight, UltraEfficient, 12 W, D150 mm, 1250 lm, 4000 K, High-gloss reflector, IP20, ELP3h

DN560B LED12S/840UE PSU-E C ELP3 WH

Product Description

Downlight, D150 mm, Aluminium die cast, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 1250 lm, 12 W, 106 lm/W, 4000 K, (0.38, 0.38) SDCM <2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief, Emergency lighting 3-hour duration Pro version

Order code: 910505100922
Full order code: 871869997051200

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Lighting Technology
LED
Mounting
Recessed
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505100922 en_GB pdf 338.9 kB

Brochures

Installation instructions
LuxSpace Downlight Installation Instructions pdf 1.7 MB

Visuals

Product-Photographs-910505100922_EU
Multiple assets - Visuals
Product-Diagrams-910505100922_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN560B LED12S/840UE PSU-E C ELP3 WH IES
Revit file
DN560B LED12S/840UE PSU-E C ELP3 WH 910505100922 ZIP
Dialux
ULD File - DN560B LED12S/840UE PSU-E C ELP3 WH ULD
Relux
ROLF File - DN560B LED12S/840UE PSU-E C ELP3 WH ROLFZ
LDT
LDT File - DN560B LED12S/840UE PSU-E C ELP3 WH LDT