Philips LuxSpace Compact, recessed, Downlight, 33 W, D200 mm, 4000 lm, Tunable white 2700-6500 K, DALI, Interact Ready, High-gloss reflector, IP20

DN610B 40S/TWH DIA-E C WH

Product Description

Downlight, D200 mm, Plastic, White, Recessed, Dali dimming Interact System ready external, 4000 lm, 33 W, 121 lm/W, Tunable white 2700-6500 K, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104757
Full order code: 872016983643300

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Mounting
Recessed
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104757 en_GB pdf 345.6 kB

Brochures

Installation instructions
LuxSpace Compact Recessed Installation Instructions pdf 1.7 MB

Visuals

Product-Photographs-910505104757_EU
Multiple assets - Visuals
Product-Diagrams-910505104757_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN610B 40S/TWH DIA-E C WH IES
Revit file
DN610B 40S/TWH DIA-E C WH 910505104757 ZIP
Dialux
ULD File - DN610B 40S/TWH DIA-E C WH ULD
Relux
ROLF File - DN610B 40S/TWH DIA-E C WH ROLFZ
LDT
LDT File - DN610B 40S/TWH DIA-E C WH LDT