Philips LuxSpace Compact, recessed, Downlight, UltraEfficient, 10.8 W, D200 mm, 1900 lm, 4000 K, CRI>90, UGR19, IP20

DN610B 20S/940UE PSU-E FLR WH

Product Description

Downlight, D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 1900 lm, 10.8 W, 176 lm/W, 4000 K, (0.38,0.38), CRI>90, UGR19, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II

Order code: 910505104755
Full order code: 872016983641900

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Mounting
Recessed
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104755 en_GB pdf 243.9 kB

Brochures

Installation instructions
LuxSpace Compact Recessed Installation Instructions pdf 1.7 MB

Visuals

Product-Photographs-910505104755_EU
Multiple assets - Visuals
Product-Diagrams-910505104755_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN610B 20S/940UE PSU-E FLR WH IES
Revit file
DN610B 20S/940UE PSU-E FLR WH 910505104755 ZIP
Dialux
ULD File - DN610B 20S/940UE PSU-E FLR WH ULD
Relux
ROLF File - DN610B 20S/940UE PSU-E FLR WH ROLFZ
LDT
LDT File - DN610B 20S/940UE PSU-E FLR WH LDT