Philips LuxSpace Compact, recessed, Downlight, UltraEfficient, 10.8 W, D200 mm, 1900 lm, 4000 K, CRI>90, UGR19, High-gloss reflector, IP20
DN610B 20S/940UE PSU-E C WH
Product Description
Downlight, D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 1900 lm, 10.8 W, 176 lm/W, 4000 K, (0.38,0.38), CRI>90, UGR19, High-gloss reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Mounting
- Recessed
- Value ladder
- Specification
- Warranty period
- 5 years