Philips LuxSpace Compact, recessed, Downlight, UltraEfficient, 15.8 W, D200 mm, 2500 lm, 4000 K, Wireless, Interact Ready, UGR19, High-gloss reflector, IP20

DN610B 24S/840UE WIA-E C WH

Product Description

Downlight, D200 mm, Plastic, White, Recessed, Wireless driver Interact System-ready external, 2500 lm, 15.8 W, 158 lm/W, 4000 K, (0.38,0.38), UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104745
Full order code: 872016983631000

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Mounting
Recessed
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104745 en_GB pdf 356.1 kB

Brochures

Installation instructions
LuxSpace Compact Recessed Installation Instructions pdf 1.7 MB

Visuals

Product-Photographs-910505104745_EU
Multiple assets - Visuals
Product-Diagrams-910505104745_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN610B 24S/840UE WIA-E C WH IES
Revit file
DN610B 24S/840UE WIA-E C WH 910505104745 ZIP
Dialux
ULD File - DN610B 24S/840UE WIA-E C WH ULD
Relux
ROLF File - DN610B 24S/840UE WIA-E C WH ROLFZ
LDT
LDT File - DN610B 24S/840UE WIA-E C WH LDT