Philips LuxSpace Compact, recessed, Downlight, UltraEfficient, 13.4 W, D200 mm, 2400 lm, 4000 K, UGR19, High-gloss reflector, IP20, ELP3h
DN610B 24S/840UE PSU-E C ELP3 WH
Product Description
Downlight, D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 2400 lm, 13.4 W, 179 lm/W, 4000 K, (0.38,0.38), UGR19, High-gloss reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Emergency lighting 3-hour duration Pro version
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Mounting
- Recessed
- Value ladder
- Specification
- Warranty period
- 5 years