Downlight, D200 mm, Plastic, Black, Recessed, Power supply unit external (On/Off), 2000 lm, 10.8 W, 185 lm/W, 4000 K, (0.38,0.38), UGR19, High-gloss reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II
Order code: 910505104697
Full order code: 872016983584900
Specifications
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Mounting
Recessed
Value ladder
Specification
Warranty period
5 years
Luminous Flux
2,000 lm
Correlated Colour Temperature (Nom)
4000 K
Luminous efficacy (rated) (nom.)
185 lm/W
Colour rendering index (CRI)
>80
Light source colour
840 neutral white
Optic type
-
Luminaire light beam spread
-
Unified Glare Rating (CEN)
19
Melanopic Daylight Efficacy Ratio
0.64
Input Voltage
220-240 V
Line Frequency
50 to 60 Hz
Inrush current
12.78 A
Inrush time
0.183 ms
Power Consumption
10.8 W
Power Factor (Fraction)
0.9
Connection
-
Cable
-
Number of products on MCB (16 A type B)
135
Suitable for random switching
Yes
Protection class IEC
Safety class II
Dimmable
No
Driver/power unit/transformer
Power supply unit external (On/Off)
Constant light output
No
Housing material
Plastic
Reflector material
Aluminium and polycarbonate
Optic material
-
Optical cover/lens material
-
Fixation material
-
Housing Colour
Black
Optical cover/lens finish
-
Reflector finish
High-gloss reflector
Overall height
116 mm
Overall diameter
214 mm
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK03 [0.3 J]
Mounting
Recessed
Net Weight (Piece)
1.100 kg
Glow-wire test
Temperature 650 °C, duration 30 s
Flammability mark
For mounting on normally flammable surfaces
CE mark
Yes
ENEC mark
ENEC mark
Photobiological risk
Photobiological risk group 0 @200mm to EN62778
EU RoHS compliant
Yes
Performance ambient temperature Tq
25 °C
Ambient temperature range
+10 to +35 °C
Luminous flux tolerance
-10% / +10%
Initial chromaticity
(0.38,0.38)
Power consumption tolerance
+/-10%
Control gear failure rate at median useful life 50,000 h
5 %
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h
L90
Repair class
Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.
Embedded carbon (A1-A3)
9.99 kg CO₂e
Product non-virgin material ratio
6.12 %
Recyclable the content ratio of the finished product
24.4 %
GWP total B6 (kg CO2eq) Declared Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh)
GWP total B6 (kg CO2eq) Functional Unit
Please calculate using your local energy mix value: POWER DECLARED UNIT (kW) * 1000 (lm) / LUMEN OUTPUT DECLARED UNIT (lm) * 35000 (hrs) * ENERGY MIX (kg CO2 eq / kwh)
Non-virgin material ratio of the packaging
Cardboard > 80% recycled
Packaging recyclable content ratio
Cardboard recycling rate > 80%
Packaging material
Cardboard
Order product name
DN610B 20S/840UE PSU-E C BK
Full product name
DN610B 20S/840UE PSU-E C BK
Full EOC
872016983584900
Order code
910505104697
Material no. (12 NC)
910505104697
Numerator – quantity per pack
1
EAN/UPC — Product/Case
8720169835849
Numerator – packs per outer box
1
EAN/UPC - Case
8720169835849
Product family code
DN610B [LuxSpace Compact, recessed]
Dimension Drawing (without table) - DN610B 20S/840UE PSU-E C BK