Philips LuxSpace Compact, recessed, Downlight, 28.5 W, D200 mm, 2700 lm, 4000 K, UGR19, IP20

DN610B 24S/840 PSU-E BKR WH

Product Description

Downlight, D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 2700 lm, 28.5 W, 95 lm/W, 4000 K, (0.38,0.38), UGR19, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II

Order code: 910505104686
Full order code: 872016983573300

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Mounting
Recessed
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104686 en_GB pdf 242.1 kB

Brochures

Installation instructions
LuxSpace Compact Recessed Installation Instructions pdf 1.7 MB

Visuals

Product-Photographs-910505104686_EU
Multiple assets - Visuals
Product-Diagrams-910505104686_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN610B 24S/840 PSU-E BKR WH IES
Revit file
DN610B 24S/840 PSU-E BKR WH 910505104686 ZIP
Dialux
ULD File - DN610B 24S/840 PSU-E BKR WH ULD
Relux
ROLF File - DN610B 24S/840 PSU-E BKR WH ROLFZ
LDT
LDT File - DN610B 24S/840 PSU-E BKR WH LDT