Philips LuxSpace Compact, recessed, Downlight, UltraEfficient, 13.4 W, D200 mm, 2300 lm, 4000 K, UGR19, White reflector, IP20

DN610B 24S/840UE PSU-E WR WH

Product Description

Downlight, D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 2300 lm, 13.4 W, 172 lm/W, 4000 K, (0.38,0.38), UGR19, White reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II

Order code: 910505104684
Full order code: 872016983571900

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Mounting
Recessed
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104684 en_GB pdf 204.7 kB

Brochures

Installation instructions
LuxSpace Compact Recessed Installation Instructions pdf 1.7 MB

Visuals

Product-Photographs-910505104684_EU
Multiple assets - Visuals
Product-Diagrams-910505104684_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN610B 24S/840UE PSU-E WR WH IES
Revit file
DN610B 24S/840UE PSU-E WR WH 910505104684 ZIP
Dialux
ULD File - DN610B 24S/840UE PSU-E WR WH ULD
Relux
ROLF File - DN610B 24S/840UE PSU-E WR WH ROLFZ
LDT
LDT File - DN610B 24S/840UE PSU-E WR WH LDT