Philips Ledinaire SlimDownlight, All-in, 19 W, 2000 lm, 3000 K, Beam angle 100°, White

DN065B G4 20S/830_840_865 PSU-E D200 RD

Product Description

Metal, White, All-in, Multi Color Temperature, 2000 lm, 19 W, 105 lm/W, 3000 K, (ANSI3000K, 0.4339;, 0.4033 ; 4000K0.3761;0.3658 ; ANSI6500K0.3123;0.3283) 5SDCM, Beam angle 100°, Frosted, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class II, Push-in connector 3-pole, Emergency lighting ready (through compatible battery kit accessory)

Order code: 929004083632
Full order code: 872016930397301

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Mounting
Recessed
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004083632 en_GB pdf 958.1 kB

Brochures

Installation instructions
Ledinaire-SlimDownlight-gen4-PSU-E pdf 3.7 MB

Visuals

Product-Photographs-929004083632_EU
Multiple assets - Visuals
Product-Diagrams-929004083632_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN065B G4 20S/830_840_865 PSU-E D200 RD ies 2.9 kB