Philips Ledinaire SlimDownlight, 19 W, D200 mm, 2000 lm, 4000 K, Beam angle 110°, White, IP20/40

DN065B G4 LED20/840 19W 220-240V D200 RD

Product Description

D200 mm, Metal-Plastic, White, Power supply unit (On/Off), 2000 lm, 19 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM≤5, Beam angle 110°, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II, Screw connection block 2-pole

Order code: 929003250932
Full order code: 871951446435300

Specifications

Light source replaceable
No
Driver included
Yes
Light source engine type
LED
Lighting Technology
LED
Mounting
Recessed
Value ladder
Value
Warranty period
3 years

Downloads

Leaflets

Dismantle Instructions
Dismantle Instructions pdf 848.5 kB
Product leaflet
Localized commercial leaflet 929003250932 en_GB pdf 562.7 kB

Brochures

Installation instructions
Installation Instructions pdf 583.2 kB

Visuals

Product-Photographs-929003250932_EU
Multiple assets - Visuals
Product-Diagrams-929003250932_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN065B G4 LED20/840 19W 220-240V D200 RD ies 681 B

Other

Environmental product declaration
EPD-Philips-DN065B-G4-LED20-840-19W-220-240V-D200-RD-929003250932 pdf 607.7 kB