Philips Ledinaire SlimDownlight, 12 W, D150 mm, 1200 lm, 3000 K, Beam angle 110°, White, IP20/44

DN065B G4 LED12/830 12W 220-240V D150 RD

Product Description

D150 mm, Metal-Plastic, White, Power supply unit (On/Off), 1200 lm, 12 W, 100 lm/W, 3000 K, (0.44, 0.403) SDCM≤5, Beam angle 110°, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Screw connection block 2-pole

Order code: 929003250532
Full order code: 871951446427800

Specifications

Light source replaceable
No
Driver included
Yes
Lighting Technology
LED
Mounting
Recessed
Value ladder
Value
Warranty period
3 years

Downloads

Leaflets

Dismantle Instructions
Dismantle Instructions pdf 848.5 kB
Product leaflet
Localized commercial leaflet 929003250532 en_GB pdf 562.5 kB

Brochures

Installation instructions
Installation Instructions pdf 583.2 kB

Visuals

Product-Photographs-929003250532_EU
Multiple assets - Visuals
Product-Diagrams-929003250532_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN065B G4 LED12/830 12W 220-240V D150 RD ies 661 B

Other

Environmental product declaration
EPD-Philips-DN065B-G4-LED12-830-12W-220-240V-D150-RD-929003250532 pdf 607.8 kB