Philips Ledinaire Recessed Downlight

An ideal solution for installers and customers with reduced glare and less visible light source but still deliver sufficient lux.

Products

Product Compare
96.00
1,200
4000
12
19

Product family information

Description

The new LEDINAIRE recessed downlight offers excellent light quality, high efficacy with visual comfort. Available in two sizes with two lumen options & two CCT options to suit different applications. This is a real professional choice for everyday lighting installations

Benefits

  • Bright light with visual comfort

  • Significant energy saving

Features

  • Recessed form factor delivering sufficient light with visual comfort

  • High efficiency for energy saving: 100lm/W

Applications

  • Retail
  • Offices
  • Hospitality

Downloads