Ledinaire Recessed Downlight, 12 W, D150 mm, 1200 lm, 4000 K, Beam angle 60°, Black, IP20/54

DN070B LED12/840 12W 220-240V D150 RD EU

Product Description

D150 mm, Metal-Plastic, Black, Power supply unit (On/Off), 1200 lm, 12 W, 96.00 lm/W, 4000 K, (0.3795, 0.3827) 5SDCM, Beam angle 60°, Matte, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II, Connection unit 2-pole

Order code: 35400500
Full order code: 871951435400500

Downloads