United Kingdom - English

Philips GreenSpace, 3D printed, 7.7 W, D150 mm, 1150 lm, 3000 K, High-gloss reflector, Clear, IP20

DN500B 11S/830 PSU-E C WH

Product Description

D150 mm, Plastic, Grey, Recessed, Power supply unit (On/Off), 1150 lm, 7.7 W, 149 lm/W, 3000 K, (0.38, 0.38) SDCM <3, High-gloss mirror, High-gloss reflector, Clear, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104972
Full order code: 872016983863500

Specifications

Number of gear units
Unit
Gear
-
Driver included
Yes
Service Tag
Yes
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Tendertext
Tender text - DN500B 11S/830 PSU-E C WH txt 4.2 kB
Product leaflet
Localized commercial leaflet 910505104972 en_GB pdf 322.1 kB

Brochures

Installation instructions
GreenSpace DN500B-DN510B Installation Instructions pdf 1.2 MB

Visuals

Product-Photographs-910505104972_EU
Multiple assets - Visuals
Product-Diagrams-910505104972_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN500B 11S/830 PSU-E C WH IES
Revit file
DN500B 11S/830 PSU-E C WH 910505104972 ZIP
Dialux
ULD File - DN500B 11S/830 PSU-E C WH ULD
Relux
ROLF File - DN500B 11S/830 PSU-E C WH ROLFZ
LDT
LDT File - DN500B 11S/830 PSU-E C WH LDT

Other

Environmental product declaration
Environmental Product Declaration o GreenSpace downlight pdf 1.3 MB