Philips Ledinaire Batten, 24 W, L1500 mm, 2600 lm, 4000 K, Opal, IP20, TW1-ready

BN021C LED25S/840 L1500

Product Description

L1500 mm, Polycarbonate, White, Power supply unit (On/Off), 2600 lm, 24 W, 108 lm/W, 4000 K, 0.38, 0.38, SDCM≤5, Very wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Plug-in connector 2-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401842582
Full order code: 871951452792899

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Lighting Technology
LED
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401842582 en_GB pdf 237.7 kB

Brochures

Installation instructions
Installation instruction, BN021 pdf 907.3 kB

Visuals

Product-Photographs-911401842582_EU
Multiple assets - Visuals
Product-Diagrams-911401842582_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BN021C LED25S/840 L1500 ies 30.8 kB
LDT
LDT File - BN021C LED25S/840 L1500 ldt 9.4 kB

Other

Environmental product declaration
EPD Philips Ledinaire batten BN021C LED25S 840 L1500 911401842582 pdf 622.5 kB